??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22560.1425 Thrust Pad
HELP_VARIABLE
Company
Halder
Description
EH 22560. - Thrust Pads and low model / low model with increased thrust area, with spring retainer
Bill of material
22560.1425 Thrust Pad
BESTNR
Ref. No.
22560.1425
AUS
Version
low model with increased thrust area and spring retainer
MAT
Material
Stainless steel
D1
25 mm
D2
H12
6.1 mm
D4
12 mm
H1
8 mm
H2
4.0 mm
T1
4.5 mm
GD
for Grub Screws with thrust point DIN 6332 S
M 8
ROT
α min.
4
G
Weight
17.0 g
Embedded user actions